3,936
Downloads
1,774
Downloads of v 2.1.0.192
2022-07-26
Last published
MetaOutput
2.1.0.192
Work with output data / log files never been so simple!
To install MetaOutput, download this package and open it in IDE.
Supported Products: Atmel Studio 7.0
Release Notes
Version 2.1.0
- Support of HOTRELOAD source is implemented
- Output channel "Navigate to External Sources" is supported
- Preview mechanism is improved
- Minor bugs are fixed
Version 2.0.9
- Auto collapsing of repeated messages is implemented
- Version update notification is implemented
- Support of Visual Studio 2015 is added
- Matomo service is removed
- Stability improvement
- Minor bugs are fixed
Version 2.0.8
- Support of Matomo service is implemented
- Startup time improvement
- Stability improvement
- Minor bugs are fixed
Version 2.0.7
- Visualization of multiline messages is implemented
- Startup time improvement
- Stability improvement
- Minor design changes
- Minor bugs are fixed
Version 2.0.6
- Support of Visual Studio 2015 is stopped
- Support of SonarLint source is added
- Startup time improvement
- Stability improvement
- Minor bugs are fixed
Version 2.0.5
- Serious bug with "Hot Reload" is fixed
- Menu item "Settings/Debugging/Enable debugging" is implemented
- Stability improvement
- Minor bugs are fixed
Version 2.0.4
- Menu item "Tools/Install Extensions..." is implemented
- Source AWS is added
- Stability improvement
- Minor design changes
- Minor bugs are fixed
Version 2.0.3
- Menu item "Tools/Preview..." is implemented
- Menu item "Tools/Import..." is implemented
- Menu item "Tools/Export..." is implemented
- Menu item "Tools/Copy Message" is implemented
- Menu item "Tools/Copy Hierarchy" is implemented
- Picture previewing placed in the Internet is implemented
- Stability improvement
- Minor design changes
- Minor bugs are fixed
Version 2.0.2
- TML language is improved
- Preview mechanism is improved
- Stability improvement
- Minor design changes
- Minor bugs are fixed
Version 2.0.1
- Output functionality is extracted from MetaProject and moved to MetaOutput
- Support of TML language is implemented
- Speech mechanism is improved
- Visualization of html content is implemented
- Visualization of chart diagrams is implemented
- Visualization of audio content is improved
- Visualization of breakpoints is improved
- Content hint mechanism is improved
- Menu item "Settings \ Max document size" is implemented
- Menu item "Preview" is removed
- Button "Preview" is implemented
- Button "Show MetaOutput extensions..." is implemented
- Sources ADVISE, CLOUD, PROJECT, REFACTORING, SETTING, STATUS and THREAD are implemented
- Stability improvement
- Performance optimization
- Startup time is reduced
- Significant design changes
- Minor bugs are fixed
Owners
Authors
Copyright
metaoutput
Tags
Dependencies
-
- No dependencies.
Version History
Version | Downloads | Last updated | Approved |
---|---|---|---|
MetaOutput 2.1.1.195 (latest stable) | 2,162 | Monday, December 19, 2022 | yes |
MetaOutput 2.1.0.192 (this version) | 1,774 | Tuesday, July 26, 2022 | yes |